FROM MEASURED VALUE TO ADDED VALUE

WIKA's end-to-end IIoT solutions enable comprehensive networking for real-time monitoring and asset control, improving operational performance, performing preventive maintenance activities, and optimising resource consumption. Your business benefits from scalability and flexibility to increase operational performance, reduce costs, and stay future proof in a rapidly changing market.


Challenges

IDENTIFY AND USE OPPORTUNITIES FOR GROWTH

Megatrends such as decarbonisation, digitalisation, and demographic change pose major challenges for industry. “Smart in sensing”, WIKA offers intelligent sensor solutions to respond to global issues and promote mutual growth. As the market leader with high market penetration in diverse variables, WIKA has the potential to make data profitable along the entire value chain and develop it as one of the most important resources of the 21st century.

We support your digital transformation in the following areas, among others:

  • Plant monitoring
  • Wireless networking
  • Predictive maintenance
  • Process optimisation

WIKA is a holistic IIoT solution provider:

IIoT_Challenges_en-co

Expertise

STRONG PARTNER IN IIOT ECOSYSTEMS

WIKA is a founding member of the mioty alliance, drives the development of pioneering technologies, and supports industrial standards such as LoRaWAN® and OPC UA. For WIKA, technological leadership has been the key to opening new markets and applications for over 75 years.

To fully meet the requirements of our customers and be able to offer flexible solutions that are as compatible as possible, WIKA cooperates with leading technical organisations and companies. Data security has the highest priority – all WIKA cloud solutions are hosted within the European Union. Our comprehensive IIoT offering, based on the latest industry standards, preserves the integrity of your data by encrypting it from end to end.

Our partners:

IIoT_Expertise_en-co

Benefits

MORE EFFICIENT, SAFER, MORE SUSTAINABLE

IIoT solutions from WIKA cover the entire value chain – from setting up the sensors, measuring instruments, and gateways, to the secure connection to the cloud or local data servers and individual configuration of your application and training for your staff.

Get to know the special advantages of our IIoT solutions:


Sensors

GaugeAndGateway

RADIO UNITS FOR MEASURING INSTRUMENTS

With our modern NETRIS radio units and IIoT gateways, your existing measuring instruments become network-capable and can communicate via the following standard interfaces:

  • Analogue: 4 … 20 mA
  • Analogue: 0.5 … 4.5 V ratiometric
  • Analogue & digital: RTD
  • Digital: ModBus®

These are compatible with established wireless technologies such as LoRaWAN®, mioty, NB-IOT or LTM-M.

lora-gauge

MEASURING INSTRUMENTS WITH IIOT RADIO UNIT

WIKA offers battery-operated, wireless measuring instruments for pressure, temperature, level, and force – with a battery life of up to 10 years. These combine the industry-leading measurement technologies from WIKA, including the state-of-the-art IIoT systems from Phase IV. If required, our WIKA service team will install and configure the instrument on site in accordance with your requirements.

Smartphone_en-co

“MYWIKA WIRELESS DEVICE” MOBILE APP

Our app gives you access anytime, anywhere. All IIoT sensors from WIKA can be configured via smartphone or tablet and integrated into the IIoT cloud account.

Connectivity

Connectivity_en-co

LORA, MIOTY, LTE/NB-IOT AND 5G NETWORKS

Secure data transmission guaranteed: With mobile technologies such as LTE/5G, LTE-M and NB-IoT or LPWAN, there is always an optimum solution for your specific requirements.

As a founding member of the mioty alliance, WIKA supports the innovative LPWAN standard and helps customers set up a private LoRaWAN® network with LORIOT servers or other hosts.

Cloud & on-premise

Cloud_On_Premise_en-co

CUSTOMISED DATA PROCESSING

IIoT cloud solution: The WIKA IIoT cloud enables device management, data acquisition, data storage, and the creation of an application-specific digital twin. The generic device manager detects and decodes data from wireless instruments – quickly, securely, and reliably. This instrument data is recorded and stored in the databases in accordance with the digital twin of the customer system, where it is available to the application-specific forecasting algorithms. With appropriate authorisation, both internal and external applications, can access this data via a secure API backend layer.

On-premise IIoT solution: If you prefer a stand-alone solution, WIKA will install all the necessary components at your location to implement a self-sufficient system. WIKA's IIoT cloud and on-premise solutions are continuously improved and developed to ensure that your valuable data remains available and protected at all times.

Applications

woman_dashboard

PERFECTLY SCALABLE FOR YOUR BUSINESS

WIKA's IIoT application solutions help you optimise processes, increase efficiency, and achieve added value. The applications adapt seamlessly to your individual requirements and offer:

  • An overview of all devices, assets and their digital twins
  • Configurable parameters for each instrument
  • Adjustable alarms and events
  • Intuitive dashboard for data visualisation
  • Special presentations for diagnostic and documentation purposes

No installation required – simply access WIKA's IIoT cloud solution via a web browser.


Industries

LEADING IN MEASURING INSTRUMENTS

With around a billion measuring points installed worldwide, WIKA is the ideal partner for transferring your data securely and reliably to the cloud with intelligent sensor solutions. Our IIoT sensor technology is powerful, robust, flexible, and suitable for use in potentially explosive environments (ATEX). As a long-standing partner to industry, we use our leading position and innovative strength to provide you with the best possible support through our expertise in the areas of pressure, temperature, level, flow, and force.

Machine building and automation

Machine building and automation

Process industry

Process industry

Food and pharma

Food and pharma

Power transmission and distribution

Power transmission and distribution

Mobile working machines

Mobile working machines

Heating, air-conditioning, ventilation and refrigeration technology

Heating, air-conditioning, ventilation and refrigeration technology

Hydrogen

Hydrogen

Semiconductor industry

Semiconductor industry


Contact

Would you like to learn more about how you can turn measured values into added value with future-oriented IIoT solutions? Then write to us: