What are the response times of the various measuring inserts?
The measurement of the response time is carried out in flowing water in accordance with DIN EN 60751 and VDI / VDE 3522. Ø 6 mm 1xTyp K, ungrounded: t 0,5 = 3,3 sec. t 0,9 = 7,9 sec. Ø 6 mm 1xTyp K, grounded: t 0,5 = 1,1 sec. t 0,9 = 3,5 sec. Ø 6 mm 1xPt100, thin-film sensor: t 0,5 = 8,9 sec. t 0,9 = 22,7 sec. Ø 6 mm 1xPt100, wire wound sensor: t 0,5 = 7,1 sec. t 0,9 = 20,2 sec. Range of tolerance: +/-10 %
null?_c=1629207216386